How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | BF: | 0.53 |
| AD: | 10.52 | AJ: | 7.25 |
| D: | 6.5 | AG: | 11.5 |
| F: | 6.38 | FA: | 11.13 in |
| AE1: | 0.52 | C: | 16.5 in |
| G: | 3.19 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| B: | 14.5 | AE2: | 0.52 |
| T: | 3.188 | J: | 12.75 in |
| RQ: | 8.69 in | V: | 4.256 in |
| LQ1: | 9.33 in | FZ: | 0.33 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 87 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 51 |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ860 |
| Input HP @ 1750 RPM: | 15.71 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 3990 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

