How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | RQ: | 8.69 in |
| B: | 14.5 | J: | 12.75 in |
| T: | 2.5 | C: | 16.5 in |
| G: | 3.19 | AD: | 10.52 |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.52 | V: | 4.256 in |
| AE1: | 0.52 | BE1: | 0.5 in |
| D: | 6.5 | FZ: | 0.33 in |
| LQ1: | 9.33 in | AG: | 11.5 |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 6 in | F: | 6.38 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Center Distance (in): | 6 | Output RPM: | 70 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.5 in |
| Ratio: | 25:1 | Motor Frame Size: | 180 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 13.06 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 40 | Input Style: | C-Face Quill |
| Model Code: | HMQ860 | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

