How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | RQ: | 8.69 in |
| AG: | 11.5 | AD: | 10.52 |
| BE1: | 0.5 in | D: | 6.5 |
| C: | 16.5 in | LQ1: | 9.33 in |
| B: | 14.5 | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.52 | BF: | 0.53 |
| F: | 6.38 | Center Distance (in): | 6 in |
| G: | 3.19 | V: | 4.256 in |
| AE1: | 0.52 | J: | 12.75 in |
| FA: | 11.13 in | T: | 2.938 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 13.06 |
| Motor Frame Size: | 180 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Ratio: | 25:1 | Series Code: | GR |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ860 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

