How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | C: | 16.5 in |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AE1: | 0.52 | F: | 6.38 |
| AJ: | 7.25 | AE2: | 0.52 |
| B: | 14.5 | RQ: | 8.69 in |
| FZ: | 0.33 in | D: | 6.5 |
| V: | 4.256 in | J: | 12.75 in |
| BD: | 9 | LQ1: | 9.33 in |
| AK: | 8.5 | T: | 3.188 |
| AD: | 10.52 | FA: | 11.13 in |
| BF: | 0.53 | AG: | 11.5 |
Technical Specifications
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 180 |
| Bore Code: | 51 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 6 |
| Ratio Range: | 25:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 13.06 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Series Code: | GR |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

