How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BF: | 0.53 |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| D: | 6.5 | T: | 2.25 |
| RQ: | 8.69 in | B: | 14.5 |
| C: | 16.5 in | AK: | 8.5 |
| FZ: | 0.33 in | FA: | 11.13 in |
| G: | 3.19 | Center Distance (in): | 6 in |
| BD: | 9 | AE1: | 0.52 |
| AD: | 10.52 | AE2: | 0.52 |
| V: | 4.256 in | J: | 12.75 in |
| F: | 6.38 | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ860 | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Output RPM: | 58 | Bore Code: | 36 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 6 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 11.177 | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

