How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | RQ: | 8.69 in |
| T: | 3.188 | AK: | 8.5 |
| AE1: | 0.52 | G: | 3.19 |
| FZ: | 0.33 in | AJ: | 7.25 |
| B: | 14.5 | AG: | 11.5 |
| V: | 4.256 in | D: | 6.5 |
| BD: | 9 | LQ1: | 9.33 in |
| C: | 16.5 in | J: | 12.75 in |
| AE2: | 0.52 | AD: | 10.52 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | BF: | 0.53 |
Technical Specifications
| Output RPM: | 58 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.177 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Bore Code: | 51 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180 | Model Code: | HMQ860 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | GR | Output Diameter (in): | 3.188 in |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

