Grove Gear W8600581.48 - HMQ860-50-H1-180-48
Part #:W8600581.48
Catalog #:HMQ860-50-H1-180-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | BD: | 9 |
| RQ: | 8.69 in | BE1: | 0.5 in |
| V: | 4.256 in | F: | 6.38 |
| AJ: | 7.25 | G: | 3.19 |
| J: | 12.75 in | AE2: | 0.52 |
| C: | 16.5 in | FA: | 11.13 in |
| D: | 6.5 | B: | 14.5 |
| AD: | 10.52 | AK: | 8.5 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| AE1: | 0.52 | BF: | 0.53 |
| Center Distance (in): | 6 in | AG: | 11.5 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.242 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 6 | Series Code: | GR |
| Model Code: | HMQ860 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 35 | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

