How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | FZ: | 0.33 in |
| J: | 12.75 in | RQ: | 8.69 in |
| T: | 3.188 | BD: | 9 |
| B: | 14.5 | AJ: | 7.25 |
| F: | 6.38 | Center Distance (in): | 6 in |
| FA: | 11.13 in | BF: | 0.53 |
| D: | 6.5 | C: | 16.5 in |
| AE2: | 0.52 | V: | 4.256 in |
| G: | 3.19 | BE1: | 0.5 in |
| LQ1: | 9.33 in | AG: | 11.5 |
| AD: | 10.52 | AE1: | 0.52 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Bore Code: | 51 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | H1 | Ratio Range: | 50:1 |
| Model Code: | HMQ860 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 7.242 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Motor Frame Size: | 180 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

