How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | D: | 6.5 |
| FA: | 11.13 in | AJ: | 7.25 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| G: | 3.19 | BD: | 9 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| BF: | 0.53 | RQ: | 8.69 in |
| AK: | 8.5 | F: | 6.38 |
| J: | 12.75 in | AD: | 10.52 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| B: | 14.5 | AG: | 11.5 |
| V: | 4.256 in | C: | 16.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.152 | Ratio Range: | 60:1 |
| Model Code: | HMQ860 | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 6 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 29 |
| Ratio: | 60:1 | Assembly: | HMQ-H1 |
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 36 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series Code: | GR |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

