Grove Gear W8600582.39 - HMQ860-60-H1-180-39
Part #:W8600582.39
Catalog #:HMQ860-60-H1-180-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | J: | 12.75 in |
| FZ: | 0.33 in | AK: | 8.5 |
| BE1: | 0.5 in | C: | 16.5 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| G: | 3.19 | FA: | 11.13 in |
| V: | 4.256 in | D: | 6.5 |
| RQ: | 8.69 in | AD: | 10.52 |
| AJ: | 7.25 | BD: | 9 |
| T: | 2.438 | AE2: | 0.52 |
| F: | 6.38 | AG: | 11.5 |
| LQ1: | 9.33 in | BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 2.438 in | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Model Code: | HMQ860 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 6.152 | Input Style: | C-Face Quill |
| Bore Code: | 39 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

