Grove Gear W8600583.35 - HMQ860-80-H1-180-35
Part #:W8600583.35
Catalog #:HMQ860-80-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AJ: | 7.25 |
| FA: | 11.13 in | V: | 4.256 in |
| C: | 16.5 in | LQ1: | 9.33 in |
| BD: | 9 | B: | 14.5 |
| J: | 12.75 in | AK: | 8.5 |
| D: | 6.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | T: | 2.188 |
| AG: | 11.5 | BE1: | 0.5 in |
| F: | 6.38 | G: | 3.19 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| BF: | 0.53 | AD: | 10.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.702 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Motor Frame Size: | 180 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Bore Code: | 35 | Model Code: | HMQ860 |
| Ratio: | 80:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Output RPM: | 21 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

