How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | J: | 12.75 in |
| D: | 6.5 | BD: | 9 |
| AG: | 11.5 | AE1: | 0.52 |
| FA: | 11.13 in | FZ: | 0.33 in |
| V: | 4.256 in | T: | 2.25 |
| C: | 16.5 in | BE1: | 0.5 in |
| LQ1: | 9.33 in | G: | 3.19 |
| AD: | 10.52 | AK: | 8.5 |
| B: | 14.5 | BF: | 0.53 |
| F: | 6.38 | RQ: | 8.69 in |
| AJ: | 7.25 | Center Distance (in): | 6 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 36 |
| Output Shaft Direction: | H1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 21 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Input HP @ 1750 RPM: | 3.702 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Motor Frame Size: | 180 |
| Output Diameter (in): | 2.25 in | Model Code: | HMQ860 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

