How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | RQ: | 8.69 in |
| T: | 2.438 | G: | 3.19 |
| AE2: | 0.52 | FZ: | 0.33 in |
| BE1: | 0.5 in | C: | 16.5 in |
| F: | 6.38 | AJ: | 7.25 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| AG: | 11.5 | FA: | 11.13 in |
| AD: | 10.52 | D: | 6.5 |
| B: | 14.5 | BD: | 9 |
| LQ1: | 9.33 in | BF: | 0.53 |
| AK: | 8.5 | V: | 4.256 in |
Technical Specifications
| Model Code: | HMQ860 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 3.702 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Ratio: | 80:1 |
| Motor Frame Size: | 180 | Output RPM: | 21 |
| Center Distance (in): | 6 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Series Code: | GR | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

