How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AE1: | 0.52 |
| AD: | 10.52 | LQ1: | 9.33 in |
| V: | 4.256 in | RQ: | 8.69 in |
| G: | 3.19 | B: | 14.5 |
| J: | 12.75 in | T: | 2.688 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | AE2: | 0.52 |
| AJ: | 7.25 | FA: | 11.13 in |
| BD: | 9 | C: | 16.5 in |
| D: | 6.5 | F: | 6.38 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Output Key: | 5/8 X 4.00 | Output RPM: | 21 |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ860 |
| Bore Code: | 43 | Center Distance (in): | 6 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.702 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

