Grove Gear W8600583.47 - HMQ860-80-H1-180-47
Part #:W8600583.47
Catalog #:HMQ860-80-H1-180-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | FA: | 11.13 in |
| J: | 12.75 in | BD: | 9 |
| AD: | 10.52 | LQ1: | 9.33 in |
| BE1: | 0.5 in | AE2: | 0.52 |
| V: | 4.256 in | C: | 16.5 in |
| BF: | 0.53 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| FZ: | 0.33 in | G: | 3.19 |
| D: | 6.5 | AK: | 8.5 |
| T: | 2.938 | AG: | 11.5 |
| AJ: | 7.25 | F: | 6.38 |
Technical Specifications
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | HMQ860 |
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | GR | Input HP @ 1750 RPM: | 3.702 |
| Center Distance (in): | 6 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Ratio: | 80:1 | Motor Frame Size: | 180 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

