How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | D: | 6.5 |
| AE2: | 0.52 | V: | 4.256 in |
| AD: | 10.52 | FZ: | 0.33 in |
| AJ: | 7.25 | LQ1: | 9.33 in |
| G: | 3.19 | F: | 6.38 |
| AE1: | 0.52 | C: | 16.5 in |
| RQ: | 8.69 in | FA: | 11.13 in |
| J: | 12.75 in | AK: | 8.5 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | B: | 14.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output RPM: | 17 | Ratio: | 100:1 |
| Motor Frame Size: | 180 | Output Diameter (in): | 2.25 in |
| Series Code: | GR | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.125 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ860 | Input HP @ 1750 RPM: | 2.571 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 36 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

