How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | BD: | 9 |
| FZ: | 0.33 in | T: | 2.438 |
| D: | 6.5 | B: | 14.5 |
| J: | 12.75 in | F: | 6.38 |
| AK: | 8.5 | FA: | 11.13 in |
| AE2: | 0.52 | AD: | 10.52 |
| AG: | 11.5 | V: | 4.256 in |
| C: | 16.5 in | AE1: | 0.52 |
| BF: | 0.53 | RQ: | 8.69 in |
| G: | 3.19 | LQ1: | 9.33 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Product Type: | Right Angle | Output RPM: | 17 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HMQ860 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.571 |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-H1 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

