How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | FA: | 11.13 in |
| V: | 4.256 in | AD: | 10.52 |
| T: | 3 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | AG: | 11.5 |
| AE2: | 0.52 | C: | 16.5 in |
| LQ1: | 9.33 in | AE1: | 0.52 |
| B: | 14.5 | RQ: | 8.69 in |
| G: | 3.19 | BF: | 0.53 |
| D: | 6.5 | F: | 6.38 |
| FZ: | 0.33 in | BD: | 9 |
| AJ: | 7.25 | J: | 12.75 in |
Technical Specifications
| Assembly: | HMQ-H1 | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.571 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Model Code: | HMQ860 | Output RPM: | 17 |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

