Grove Gear W8600584.55 - HMQ860-100-H1-180-55
Part #:W8600584.55
Catalog #:HMQ860-100-H1-180-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | J: | 12.75 in |
| G: | 3.19 | BD: | 9 |
| BE1: | 0.5 in | C: | 16.5 in |
| FZ: | 0.33 in | V: | 4.256 in |
| AG: | 11.5 | AD: | 10.52 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| AJ: | 7.25 | AK: | 8.5 |
| FA: | 11.13 in | T: | 3.438 |
| B: | 14.5 | BF: | 0.53 |
| LQ1: | 9.33 in | F: | 6.38 |
| D: | 6.5 | AE1: | 0.52 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output RPM: | 17 |
| Input HP @ 1750 RPM: | 2.571 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Bore Code: | 55 | Model Code: | HMQ860 |
| Ratio: | 100:1 | Output Diameter (in): | 3.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

