How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 16.5 in |
| BF: | 0.53 | F: | 6.38 |
| Center Distance (in): | 6 in | T: | 2 |
| AE1: | 0.52 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.52 |
| J: | 12.75 in | RQ: | 8.69 in |
| FZ: | 0.33 in | D: | 6.5 |
| V: | 4.256 in | BD: | 9 |
| B: | 14.5 | LQ1: | 9.33 in |
| AG: | 11.5 | AD: | 10.52 |
| FA: | 11.13 in | G: | 3.19 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 3633 |
| Input HP @ 1750 RPM: | 35.1 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | HMQ860 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2 in | Output RPM: | 350 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 5:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

