How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | Center Distance (in): | 6 in |
| BD: | 9 | D: | 6.5 |
| AE2: | 0.52 | BE1: | 0.5 in |
| FA: | 11.13 in | LQ1: | 9.33 in |
| G: | 3.19 | B: | 14.5 |
| AK: | 8.5 | RQ: | 8.69 in |
| FZ: | 0.33 in | AD: | 10.52 |
| BF: | 0.53 | F: | 6.38 |
| J: | 12.75 in | V: | 4.256 in |
| AJ: | 7.25 | AG: | 11.5 |
| AE1: | 0.52 | C: | 16.5 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 6 | Motor Frame Size: | 210 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 35.1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 3633 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | H1 |
| Model Code: | HMQ860 | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

