How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AJ: | 7.25 |
| B: | 14.5 | Center Distance (in): | 6 in |
| J: | 12.75 in | D: | 6.5 |
| AE1: | 0.52 | AK: | 8.5 |
| C: | 16.5 in | BF: | 0.53 |
| V: | 4.256 in | BD: | 9 |
| RQ: | 8.69 in | AD: | 10.52 |
| T: | 2.25 | AE2: | 0.52 |
| LQ1: | 9.33 in | FA: | 11.13 in |
| F: | 6.38 | FZ: | 0.33 in |
| AG: | 11.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | HMQ860 |
| Bore Code: | 36 | Output RPM: | 350 |
| Thrust Rating - output shaft: | 3633 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.375 | Series Code: | GR |
| Center Distance (in): | 6 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 35.1 | Gear Type: | Worm |
| Output Diameter (in): | 2.25 in | Service Factor: | 1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |
| Output Torque Rating (in-lb): | 6068 in/lbs |

