How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | BD: | 9 |
| G: | 3.19 | AE1: | 0.52 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| B: | 14.5 | FA: | 11.13 in |
| AG: | 11.5 | RQ: | 8.69 in |
| T: | 2.5 | J: | 12.75 in |
| F: | 6.38 | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 9.33 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | AD: | 10.52 |
| C: | 16.5 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output Key: | 5/8 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Model Code: | HMQ860 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 35.1 | Bore Code: | 40 |
| Ratio: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3633 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

