How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | D: | 6.5 |
| G: | 3.19 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 11.5 |
| T: | 3 | BD: | 9 |
| V: | 4.256 in | J: | 12.75 in |
| RQ: | 8.69 in | AD: | 10.52 |
| B: | 14.5 | AE2: | 0.52 |
| FA: | 11.13 in | AK: | 8.5 |
| FZ: | 0.33 in | F: | 6.38 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| C: | 16.5 in | AE1: | 0.52 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | HMQ860 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 35.1 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3633 |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Center Distance (in): | 6 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

