How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.256 in |
| AE1: | 0.52 | RQ: | 8.69 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| BD: | 9 | G: | 3.19 |
| Center Distance (in): | 6 in | BF: | 0.53 |
| AG: | 11.5 | T: | 2.438 |
| FA: | 11.13 in | BE1: | 0.5 in |
| F: | 6.38 | AK: | 8.5 |
| AD: | 10.52 | D: | 6.5 |
| LQ1: | 9.33 in | AJ: | 7.25 |
| J: | 12.75 in | C: | 16.5 in |
Technical Specifications
| Motor Frame Size: | 210 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 29.98 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 39 | Service Factor: | 1 |
| Center Distance (in): | 6 | Model Code: | HMQ860 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

