How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| AG: | 11.5 | B: | 14.5 |
| RQ: | 8.69 in | FA: | 11.13 in |
| LQ1: | 9.33 in | G: | 3.19 |
| BD: | 9 | AE1: | 0.52 |
| D: | 6.5 | FZ: | 0.33 in |
| T: | 3.438 | V: | 4.256 in |
| AJ: | 7.25 | F: | 6.38 |
| AD: | 10.52 | AE2: | 0.52 |
| J: | 12.75 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210 | Bore Code: | 55 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ860 | Output Key: | 7/8 X 4.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 29.98 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.375 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs |

