How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | FA: | 11.13 in |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 4.256 in |
| G: | 3.19 | AD: | 10.52 |
| AG: | 11.5 | RQ: | 8.69 in |
| AE2: | 0.52 | B: | 14.5 |
| BD: | 9 | J: | 12.75 in |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| F: | 6.38 | D: | 6.5 |
| AK: | 8.5 | Center Distance (in): | 6 in |
| T: | 2.188 | C: | 16.5 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 24.99 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Thrust Rating - output shaft: | 3990 |
| Ratio: | 10:1 | Assembly: | HMQ-H1 |
| Output RPM: | 175 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Model Code: | HMQ860 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

