How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 6.38 |
| RQ: | 8.69 in | C: | 16.5 in |
| AJ: | 7.25 | AD: | 10.52 |
| V: | 4.256 in | AG: | 11.5 |
| BF: | 0.53 | AE2: | 0.52 |
| T: | 2.5 | B: | 14.5 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | J: | 12.75 in |
| G: | 3.19 | LQ1: | 9.33 in |
| D: | 6.5 | AE1: | 0.52 |
| FZ: | 0.33 in | BD: | 9 |
Technical Specifications
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 2.5 in | Ratio: | 10:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 24.99 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | GR | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Center Distance (in): | 6 | Model Code: | HMQ860 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 3990 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

