How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | C: | 16.5 in |
| BD: | 9 | BE1: | 0.5 in |
| J: | 12.75 in | RQ: | 8.69 in |
| AK: | 8.5 | AE1: | 0.52 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| D: | 6.5 | G: | 3.19 |
| F: | 6.38 | FZ: | 0.33 in |
| AE2: | 0.52 | B: | 14.5 |
| FA: | 11.13 in | V: | 4.256 in |
| AJ: | 7.25 | AD: | 10.52 |
| T: | 2.188 | LQ1: | 9.33 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | HMQ860 |
| Center Distance (in): | 6 | Ratio: | 15:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 116 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 19.23 | Motor Frame Size: | 210 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

