How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | G: | 3.19 |
| C: | 16.5 in | J: | 12.75 in |
| F: | 6.38 | AJ: | 7.25 |
| AE2: | 0.52 | RQ: | 8.69 in |
| BF: | 0.53 | AK: | 8.5 |
| B: | 14.5 | AG: | 11.5 |
| T: | 2.5 | BD: | 9 |
| AE1: | 0.52 | FZ: | 0.33 in |
| V: | 4.256 in | Center Distance (in): | 6 in |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| FA: | 11.13 in | D: | 6.5 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 40 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Center Distance (in): | 6 | Model Code: | HMQ860 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 116 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 19.23 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

