How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AJ: | 7.25 |
| C: | 16.5 in | RQ: | 8.69 in |
| F: | 6.38 | G: | 3.19 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AK: | 8.5 | LQ1: | 9.33 in |
| J: | 12.75 in | BF: | 0.53 |
| AE1: | 0.52 | BE1: | 0.5 in |
| AD: | 10.52 | V: | 4.256 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| D: | 6.5 | FA: | 11.13 in |
| BD: | 9 | T: | 2.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.25 in |
| Input Bore (C Face): | 1.375 | Bore Code: | 36 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Model Code: | HMQ860 | Motor Frame Size: | 210 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 15.71 | Center Distance (in): | 6 |
| Output RPM: | 87 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

