How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AD: | 10.52 |
| FA: | 11.13 in | AK: | 8.5 |
| AG: | 11.5 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 4.256 in | F: | 6.38 |
| AE1: | 0.52 | B: | 14.5 |
| LQ1: | 9.33 in | RQ: | 8.69 in |
| AE2: | 0.52 | J: | 12.75 in |
| Center Distance (in): | 6 in | T: | 2.938 |
| C: | 16.5 in | G: | 3.19 |
| BD: | 9 | FZ: | 0.33 in |
Technical Specifications
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Output RPM: | 87 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | HMQ860 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 15.71 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

