How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | C: | 16.5 in |
| AK: | 8.5 | G: | 3.19 |
| BE1: | 0.5 in | T: | 3 |
| AE2: | 0.52 | AD: | 10.52 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| F: | 6.38 | BD: | 9 |
| D: | 6.5 | J: | 12.75 in |
| V: | 4.256 in | AJ: | 7.25 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| AG: | 11.5 | B: | 14.5 |
| BF: | 0.53 | AE1: | 0.52 |
Technical Specifications
| Ratio Range: | 25:1 | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Model Code: | HMQ860 |
| Output Shaft Direction: | H1 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 48 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 13.06 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Ratio: | 25:1 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

