How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AE2: | 0.52 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| LQ1: | 9.33 in | V: | 4.256 in |
| F: | 6.38 | D: | 6.5 |
| J: | 12.75 in | FA: | 11.13 in |
| AE1: | 0.52 | AD: | 10.52 |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 11.5 |
| C: | 16.5 in | T: | 2.188 |
| FZ: | 0.33 in | AK: | 8.5 |
| G: | 3.19 | BF: | 0.53 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210 | Output RPM: | 58 |
| Input HP @ 1750 RPM: | 11.177 | Bore Code: | 35 |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Series Code: | GR |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ860 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

