How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | FA: | 11.13 in |
| F: | 6.38 | AE1: | 0.52 |
| BF: | 0.53 | AE2: | 0.52 |
| AK: | 8.5 | RQ: | 8.69 in |
| AD: | 10.52 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| C: | 16.5 in | FZ: | 0.33 in |
| AG: | 11.5 | D: | 6.5 |
| T: | 2.188 | V: | 4.256 in |
| J: | 12.75 in | BD: | 9 |
| G: | 3.19 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 35 | Motor Frame Size: | 210 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Ratio Range: | 40:1 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.722 | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ860 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 10203 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

