How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | RQ: | 8.69 in |
| AJ: | 7.25 | FZ: | 0.33 in |
| AE2: | 0.52 | BD: | 9 |
| FA: | 11.13 in | T: | 2.688 |
| B: | 14.5 | AG: | 11.5 |
| AD: | 10.52 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| AE1: | 0.52 | LQ1: | 9.33 in |
| G: | 3.19 | C: | 16.5 in |
| F: | 6.38 | AK: | 8.5 |
| V: | 4.256 in | J: | 12.75 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Model Code: | HMQ860 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | H1 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 8.722 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 43 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output RPM: | 43 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 10203 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

