How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | AJ: | 7.25 |
| AE1: | 0.52 | AD: | 10.52 |
| RQ: | 8.69 in | FA: | 11.13 in |
| AG: | 11.5 | C: | 16.5 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| FZ: | 0.33 in | BD: | 9 |
| F: | 6.38 | V: | 4.256 in |
| T: | 2.938 | AE2: | 0.52 |
| AK: | 8.5 | G: | 3.19 |
| BF: | 0.53 | LQ1: | 9.33 in |
| D: | 6.5 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | HMQ860 | Output RPM: | 43 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| Series Code: | GR | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 8.722 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

