How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 6.5 |
| AK: | 8.5 | AG: | 11.5 |
| Center Distance (in): | 6 in | B: | 14.5 |
| T: | 2 | AE1: | 0.52 |
| BE1: | 0.5 in | C: | 16.5 in |
| BF: | 0.53 | G: | 3.19 |
| AD: | 10.52 | FA: | 11.13 in |
| J: | 12.75 in | V: | 4.256 in |
| FZ: | 0.33 in | AJ: | 7.25 |
| AE2: | 0.52 | LQ1: | 9.33 in |
| RQ: | 8.69 in | F: | 6.38 |
Technical Specifications
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HMQ860 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.242 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Motor Frame Size: | 210 | Bore Code: | 32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

