How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AG: | 11.5 |
| D: | 6.5 | AJ: | 7.25 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| FA: | 11.13 in | T: | 2.5 |
| FZ: | 0.33 in | AE2: | 0.52 |
| V: | 4.256 in | AD: | 10.52 |
| J: | 12.75 in | AK: | 8.5 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| B: | 14.5 | G: | 3.19 |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | F: | 6.38 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.242 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Bore Code: | 40 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Series Code: | GR | Motor Frame Size: | 210 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Model Code: | HMQ860 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

