How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AE2: | 0.52 |
| AK: | 8.5 | Center Distance (in): | 6 in |
| AD: | 10.52 | FA: | 11.13 in |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| F: | 6.38 | FZ: | 0.33 in |
| T: | 2.938 | B: | 14.5 |
| BD: | 9 | C: | 16.5 in |
| D: | 6.5 | BF: | 0.53 |
| AG: | 11.5 | RQ: | 8.69 in |
| V: | 4.256 in | J: | 12.75 in |
| AJ: | 7.25 | G: | 3.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 7.242 |
| Center Distance (in): | 6 | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Output RPM: | 35 | Thrust Rating - output shaft: | 3990 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Bore Code: | 47 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | HMQ860 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2.938 in | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.375 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

