How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AJ: | 7.25 |
| AD: | 10.52 | BE1: | 0.5 in |
| AE1: | 0.52 | F: | 6.38 |
| BF: | 0.53 | FA: | 11.13 in |
| BD: | 9 | FZ: | 0.33 in |
| D: | 6.5 | RQ: | 8.69 in |
| J: | 12.75 in | G: | 3.19 |
| B: | 14.5 | T: | 3.188 |
| AG: | 11.5 | V: | 4.256 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AK: | 8.5 | C: | 16.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 7.242 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Bore Code: | 51 | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | HMQ860 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Center Distance (in): | 6 | Ratio: | 50:1 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

