How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | C: | 16.5 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| J: | 12.75 in | AE1: | 0.52 |
| BD: | 9 | AE2: | 0.52 |
| F: | 6.38 | T: | 3.438 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AG: | 11.5 | FZ: | 0.33 in |
| AJ: | 7.25 | D: | 6.5 |
| AD: | 10.52 | AK: | 8.5 |
| V: | 4.256 in | BF: | 0.53 |
| G: | 3.19 | B: | 14.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Series Code: | GR | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 210 |
| Assembly: | HMQ-H1 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 7.242 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ860 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

