Grove Gear W8600594.32 - HMQ860-60-H1-210-32
Part #:W8600594.32
Catalog #:HMQ860-60-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | J: | 12.75 in |
| AG: | 11.5 | BF: | 0.53 |
| F: | 6.38 | RQ: | 8.69 in |
| AJ: | 7.25 | FA: | 11.13 in |
| G: | 3.19 | BD: | 9 |
| V: | 4.256 in | AE2: | 0.52 |
| D: | 6.5 | AK: | 8.5 |
| C: | 16.5 in | AE1: | 0.52 |
| T: | 2 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AD: | 10.52 | B: | 14.5 |
Technical Specifications
| Output Shaft Direction: | H1 | Center Distance (in): | 6 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 29 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Series Code: | GR | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Model Code: | HMQ860 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 6.152 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

