How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AE2: | 0.52 |
| AJ: | 7.25 | FA: | 11.13 in |
| RQ: | 8.69 in | G: | 3.19 |
| J: | 12.75 in | D: | 6.5 |
| BD: | 9 | AK: | 8.5 |
| C: | 16.5 in | BF: | 0.53 |
| V: | 4.256 in | Center Distance (in): | 6 in |
| AD: | 10.52 | B: | 14.5 |
| AG: | 11.5 | FZ: | 0.33 in |
| T: | 2.188 | BE1: | 0.5 in |
| F: | 6.38 | AE1: | 0.52 |
Technical Specifications
| Assembly: | HMQ-H1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 6.152 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ860 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | GR | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 29 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.375 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

