How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | Center Distance (in): | 6 in |
| BF: | 0.53 | C: | 16.5 in |
| D: | 6.5 | AG: | 11.5 |
| BD: | 9 | AJ: | 7.25 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| T: | 2.438 | AK: | 8.5 |
| V: | 4.256 in | J: | 12.75 in |
| AE1: | 0.52 | AD: | 10.52 |
| F: | 6.38 | FA: | 11.13 in |
| G: | 3.19 | LQ1: | 9.33 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | H1 |
| Series Code: | GR | Output Diameter (in): | 2.438 in |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Model Code: | HMQ860 | Motor Frame Size: | 210 |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.152 | Output RPM: | 29 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

