How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | T: | 3 |
| FA: | 11.13 in | V: | 4.256 in |
| AE1: | 0.52 | AG: | 11.5 |
| J: | 12.75 in | Center Distance (in): | 6 in |
| BF: | 0.53 | AK: | 8.5 |
| C: | 16.5 in | AD: | 10.52 |
| D: | 6.5 | LQ1: | 9.33 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| BE1: | 0.5 in | BD: | 9 |
| G: | 3.19 | RQ: | 8.69 in |
| AJ: | 7.25 | F: | 6.38 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.152 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Model Code: | HMQ860 | Output RPM: | 29 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

