How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | RQ: | 8.69 in |
| BF: | 0.53 | AD: | 10.52 |
| J: | 12.75 in | AJ: | 7.25 |
| FZ: | 0.33 in | G: | 3.19 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AG: | 11.5 | LQ1: | 9.33 in |
| BE1: | 0.5 in | AE1: | 0.52 |
| BD: | 9 | C: | 16.5 in |
| T: | 2.25 | D: | 6.5 |
| F: | 6.38 | AE2: | 0.52 |
| AK: | 8.5 | FA: | 11.13 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Series Code: | GR |
| Thrust Rating - output shaft: | 3990 | Ratio: | 80:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output RPM: | 21 | Bore Code: | 36 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.702 |
| Assembly: | HMQ-H1 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

