Grove Gear W8600595.39 - HMQ860-80-H1-210-39
Part #:W8600595.39
Catalog #:HMQ860-80-H1-210-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AD: | 10.52 |
| J: | 12.75 in | AE2: | 0.52 |
| V: | 4.256 in | B: | 14.5 |
| BF: | 0.53 | D: | 6.5 |
| FZ: | 0.33 in | T: | 2.438 |
| AE1: | 0.52 | RQ: | 8.69 in |
| G: | 3.19 | BD: | 9 |
| Center Distance (in): | 6 in | F: | 6.38 |
| AG: | 11.5 | LQ1: | 9.33 in |
| AJ: | 7.25 | C: | 16.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2.438 in |
| Assembly: | HMQ-H1 | Output RPM: | 21 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 210 | Center Distance (in): | 6 |
| Model Code: | HMQ860 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Thrust Rating - output shaft: | 3990 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

