How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | FA: | 11.13 in |
| C: | 16.5 in | B: | 14.5 |
| FZ: | 0.33 in | J: | 12.75 in |
| RQ: | 8.69 in | G: | 3.19 |
| BD: | 9 | Center Distance (in): | 6 in |
| AE1: | 0.52 | BE1: | 0.5 in |
| V: | 4.256 in | F: | 6.38 |
| AG: | 11.5 | T: | 2.688 |
| AD: | 10.52 | BF: | 0.53 |
| D: | 6.5 | AK: | 8.5 |
| AJ: | 7.25 | LQ1: | 9.33 in |
Technical Specifications
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.702 |
| Output Diameter (in): | 2.688 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Output RPM: | 21 | Ratio: | 80:1 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Bore Code: | 43 | Model Code: | HMQ860 |
| Output Key: | 5/8 X 4.00 | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

