How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | J: | 12.75 in |
| RQ: | 8.69 in | FA: | 11.13 in |
| AE2: | 0.52 | T: | 2.938 |
| B: | 14.5 | FZ: | 0.33 in |
| BE1: | 0.5 in | V: | 4.256 in |
| AK: | 8.5 | AG: | 11.5 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| F: | 6.38 | AD: | 10.52 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AE1: | 0.52 |
| D: | 6.5 | LQ1: | 9.33 in |
Technical Specifications
| Motor Frame Size: | 210 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ860 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.702 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Output RPM: | 21 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 7264 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

